Round cylinder DSNU-3/4"- -PPV-A-S2

548522

Loading...
Mode of operation
Double-acting
Piston diameter
3/4"
Theoretical force at 6 bar, advancing
167.698 N
Stroke
10.16 mm - 304.8 mm
Cushioning
Pneumatic cushioning, adjustable at both ends