Round cylinder DSNU-2"- -PPV-A

548540

Loading...
Mode of operation
Double-acting
Piston diameter
2"
Theoretical force at 6 bar, advancing
1048.09 N
Stroke
10.16 mm - 508 mm
Cushioning
Pneumatic cushioning, adjustable at both ends