Hinge cylinder DWA-50-150-Y-AB

549706

GTIN: 4052568191399

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
50 mm
Stroke
150 mm
Pneumatic connection
Rc1/4
Theoretical force at 6 bar, advancing
1178 N
Theoretical force at 6 bar, retracting
990 N