Hinge cylinder DWB-63-75-Y-AB
549732
GTIN: 4052568191511
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Piston diameter
63 mm
Stroke
75 mm
Pneumatic connection
Rc1/4
Theoretical force at 6 bar, advancing
1870 N
Theoretical force at 6 bar, retracting
1682 N


