Hinge cylinder DWB-63-150-Y-AB

549735

GTIN: 4052568191542

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
63 mm
Stroke
150 mm
Pneumatic connection
Rc1/4
Theoretical force at 6 bar, advancing
1870 N
Theoretical force at 6 bar, retracting
1682 N