Solenoid coil MD-2-230VAC-PA

549905

GTIN: 4052568051945

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection
As per DIN EN 175301-803
Type of mounting
With knurled nut
Coil characteristics
230 V AC: 50/60 Hz, initial power 14.5 VA, holding power 10.5 VA
Degree of protection
IP65