Solenoid coil MH-2-110VAC-PA

549907

GTIN: 4052568093983

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection
As per DIN EN 175301-803
Type of mounting
With locknut
Coil characteristics
110 V AC: 14.0 VA
Degree of protection
IP65