Plastic tubing PEN-16X2,5-BL
551461
GTIN: 4052568052461
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Outside diameter
16 mm
Inside diameter
10.8 mm
Temperature-dependent operating pressure
-0.95 bar - 10 bar
Ambient temperature
-30 °C - 60 °C
