Product Lifecycle Information

Product is planned to be discontinued. Do not use for new designs.

06/2026 - Product to be discontinued. Do not use for new designs. Please use the modern alternative product.

07/2027 - Product is discontinued. Products for replacement may be available while stocks permit.

10/2027 - Product is discontinued.

Please note: A newer product is available.

More products of this category can be seen here: Air gap sensors

Please contact Festo if you need help.

Air gap sensor SOPA-CM2H-R1-WQ6-2N-M12

552143

GTIN: 4052568193799

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Sensing range
20 µm - 200 µm
Operating pressure
4 bar - 7 bar
Display type
Multi-color backlit LCD
Operating medium
Compressed air as per ISO 8573-1:2010 [7:4:4]