Fiber-optic cable SOOC-DS-P-M4-1-R15

552807

GTIN: 4052568052751

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Method of measurement
Diffuse sensor
Working range
65 mm
Head size
M4
Special feature of fibre-optic cable
Precision
Minimum object diameter
0.1 mm