Fiber-optic cable SOOC-TB-M4-1-R25

552814

GTIN: 4052568052775

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Method of measurement
Through-beam sensor
Working range
400 mm
Head size
M4
Special feature of fibre-optic cable
Standard
Minimum object diameter
0.35 mm