Fiber-optic cable SOOC-TB-P-M4-2-R15

552823

GTIN: 4052568095482

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Method of measurement
Through-beam sensor
Working range
120 mm
Head size
M4
Special feature of fibre-optic cable
Precision
Minimum object diameter
0.2 mm