Fiber-optic cable SOOC-TB-P-C5-2-R10

552828

GTIN: 4052568095512

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Method of measurement
Fork light barrier
Working range
5 mm
Head size
Rectangular - 41x15x7 mm - Fork pit - 5x29 mm
Special feature of fibre-optic cable
Fork light barrier
Minimum object diameter
0.2 mm