Fiber-optic cable SOOC-DS-M6-2-R25

552836

GTIN: 4052568052850

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Method of measurement
Diffuse sensor
Working range
140 mm
Head size
M6x0.75
Special feature of fibre-optic cable
Standard
Minimum object diameter
0.1 mm