Fiber-optic cable SOOC-DS-F-M4-2-R2

552843

GTIN: 4052568194611

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Method of measurement
Diffuse sensor
Working range
130 mm
Head size
M4
Special feature of fibre-optic cable
Flexible
Minimum object diameter
0.1 mm