Quarter turn actuator DAPS-1440-090-RS4-F16-T6

553245

GTIN: 4052568196226

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
G3/8
Torque at nominal operating pressure and 0° swivel angle
1440 Nm
Swivel angle
90 deg
Flange hole pattern
F16
Shaft connection
T46