Connecting cable NEBV-M12G8-K-5-M12G4

553576

GTIN: 4052568197681

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection 1, connection type
Socket
Electrical connection 1, connection technology
M12x1 A-coded as per EN 61076-2-101
Electrical connection 2, connection type
Plug
Electrical connection 2, connection technology
M12x1 A-coded as per EN 61076-2-101
Cable length
5 m