Compact cylinder ADNGF-40-5-P-A

554248

GTIN: 4052568198749

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
40 mm
Theoretical force at 6 bar, advancing
754 N
Stroke
5 mm
Cushioning
Elastic cushioning rings/pads at both ends
Position sensing
Via proximity switch