Hinge cylinder DWA-50- -Y

555710

Loading...
Piston diameter
50 mm
Stroke
10 mm - 200 mm
Pneumatic connection
Rc1/4
Theoretical force at 6 bar, advancing
1178 N
Theoretical force at 6 bar, retracting
990 N