Hinge cylinder DWB-63- -Y

555719

Loading...
Piston diameter
63 mm
Stroke
10 mm - 200 mm
Pneumatic connection
Rc1/4
Theoretical force at 6 bar, advancing
1870 N
Theoretical force at 6 bar, retracting
1682 N