Swivel actuator unit DSL-16-100-270-P-A-S2-B

556414

GTIN: 4052568200411

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
16 mm
Theoretical torque at 6 bar
1.25 Nm
Swivel angle
0 deg - 272 deg
Permissible mass moment of inertia
3.5E-5 kgm²
Position sensing
Via proximity switch