Swivel actuator unit DSL-20-80-270-CC-A-S2-B

556445

GTIN: 4052568200589

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
20 mm
Theoretical torque at 6 bar
2.5 Nm
Swivel angle
0 deg - 246 deg
Permissible mass moment of inertia
0.0012 kgm²
Position sensing
Via proximity switch