Swivel actuator unit DSL-25- -270-CC-A-S2-B

556493

Loading...
Piston diameter
25 mm
Theoretical torque at 6 bar
5 Nm
Swivel angle
0 deg - 246 deg
Permissible mass moment of inertia
0.0016 kgm²
Position sensing
Via proximity switch