Swivel actuator unit DSL-32- -270-P-A-S20-B

556531

Loading...
Piston diameter
32 mm
Theoretical torque at 6 bar
10 Nm
Swivel angle
0 deg - 272 deg
Permissible mass moment of inertia
1.7E-4 kgm²
Position sensing
Via proximity switch