Swivel actuator unit DSL-40-100-270-P-A-S20-B
556561
GTIN: 4052568201234
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
40 mm
Theoretical torque at 6 bar
20 Nm
Swivel angle
0 deg - 272 deg
Permissible mass moment of inertia
2.4E-4 kgm²
Position sensing
Via proximity switch



