Swivel actuator unit DSL-40-160-270-CC-A-S20-B

556574

GTIN: 4052568201326

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
40 mm
Theoretical torque at 6 bar
20 Nm
Swivel angle
0 deg - 240 deg
Permissible mass moment of inertia
0.004 kgm²
Position sensing
Via proximity switch