Swivel actuator unit DSL-40- -270-P-A-S2-B
556576
Downloads
Links
Loading...
Piston diameter
40 mm
Theoretical torque at 6 bar
20 Nm
Swivel angle
0 deg - 272 deg
Permissible mass moment of inertia
2.4E-4 kgm²
Position sensing
Via proximity switch
556576