Swivel actuator unit DSL-40- -270-CC-A-S20-B
556580
Downloads
Links
Loading...
Piston diameter
40 mm
Theoretical torque at 6 bar
20 Nm
Swivel angle
0 deg - 240 deg
Permissible mass moment of inertia
0.004 kgm²
Position sensing
Via proximity switch
556580