Swivel actuator unit DSL-16-40-270-CC-A-S20-KF-B

556592

GTIN: 4052568201401

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
16 mm
Theoretical torque at 6 bar
1.25 Nm
Swivel angle
0 deg - 246 deg
Permissible mass moment of inertia
7.0E-4 kgm²
Position sensing
Via proximity switch