Swivel actuator unit DSL-16-50-270-P-A-S20-KF-B

556597

GTIN: 4052568201432

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
16 mm
Theoretical torque at 6 bar
1.25 Nm
Swivel angle
0 deg - 272 deg
Permissible mass moment of inertia
3.5E-5 kgm²
Position sensing
Via proximity switch