Swivel actuator unit DSL-20-100-270-P-A-S20-KF-B

556645

GTIN: 4052568201715

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
20 mm
Theoretical torque at 6 bar
2.5 Nm
Swivel angle
0 deg - 272 deg
Permissible mass moment of inertia
7.0E-5 kgm²
Position sensing
Via proximity switch