Swivel actuator unit DSL-20- -270-CC-A-S20-KF-B
556652
Downloads
Links
Loading...
Piston diameter
20 mm
Theoretical torque at 6 bar
2.5 Nm
Swivel angle
0 deg - 246 deg
Permissible mass moment of inertia
0.0012 kgm²
Position sensing
Via proximity switch

