Swivel actuator unit DSL-25-50-270-CC-A-S2-KF-B

556667

GTIN: 4052568201821

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
25 mm
Theoretical torque at 6 bar
5 Nm
Swivel angle
0 deg - 246 deg
Permissible mass moment of inertia
0.0016 kgm²
Position sensing
Via proximity switch