Swivel actuator unit DSL-25-100-270-P-A-S20-KF-B

556681

GTIN: 4052568201913

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
25 mm
Theoretical torque at 6 bar
5 Nm
Swivel angle
0 deg - 272 deg
Permissible mass moment of inertia
1.1E-4 kgm²
Position sensing
Via proximity switch