Swivel actuator unit DSL-25- -270-P-A-S20-KF-B

556687

Loading...
Piston diameter
25 mm
Theoretical torque at 6 bar
5 Nm
Swivel angle
0 deg - 272 deg
Permissible mass moment of inertia
1.1E-4 kgm²
Position sensing
Via proximity switch