Swivel actuator unit DSL-32-100-270-P-A-S20-KF-B

556717

GTIN: 4052568202118

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
32 mm
Theoretical torque at 6 bar
10 Nm
Swivel angle
0 deg - 272 deg
Permissible mass moment of inertia
1.7E-4 kgm²
Position sensing
Via proximity switch