Swivel actuator unit DSL-32- -270-CC-A-S2-KF-B
556721
Downloads
Links
Loading...
Piston diameter
32 mm
Theoretical torque at 6 bar
10 Nm
Swivel angle
0 deg - 246 deg
Permissible mass moment of inertia
0.0021 kgm²
Position sensing
Via proximity switch

