Hinge cylinder DW-80-50-Y

557904

GTIN: 4052568204044

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
80 mm
Stroke
50 mm
Pneumatic connection
Rc3/8
Theoretical force at 6 bar, advancing
3016 N
Theoretical force at 6 bar, retracting
2721 N