Hinge cylinder DW-80-100-Y
557906
GTIN: 4052568204068
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Piston diameter
80 mm
Stroke
100 mm
Pneumatic connection
Rc3/8
Theoretical force at 6 bar, advancing
3016 N
Theoretical force at 6 bar, retracting
2721 N


