Hinge cylinder DWC-50-125-Y-AB
558100
GTIN: 4052568204778
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Piston diameter
50 mm
Stroke
125 mm
Pneumatic connection
Rc1/4
Theoretical force at 6 bar, advancing
1178 N
Theoretical force at 6 bar, retracting
990 N


