Plastic tubing PUN-H-8X1,25-SI-400

558273

GTIN: 4052568054205

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Outside diameter
8 mm
Inside diameter
5.7 mm
Temperature-dependent operating pressure
-0.95 bar - 10 bar
Ambient temperature
-35 °C - 60 °C