Push-in fitting NPQM-DK-M7-Q6-P10

558660

GTIN: 4052568054564

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
External thread M7
Pneumatic connection 2
for pneumatic tubing outside diameter 6 mm
Operating pressure for entire temperature range
-0.95 bar - 16 bar
Ambient temperature
-20 °C - 70 °C
Nominal width
3 mm