Push-in L-connector NPQM-L-Q8-S8-P10

558783

GTIN: 4052568055219

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
Push-in sleeve Ø 8 mm
Pneumatic connection 2
for pneumatic tubing outside diameter 8 mm
Operating pressure for entire temperature range
-0.95 bar - 16 bar
Ambient temperature
-20 °C - 70 °C
Nominal width
6 mm