Push-in bulkhead connector NPQM-H-Q8-E-P10

558808

GTIN: 4052568055424

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
for pneumatic tubing outside diameter 8 mm
Pneumatic connection 2
for pneumatic tubing outside diameter 8 mm
Operating pressure for entire temperature range
-0.95 bar - 16 bar
Ambient temperature
-20 °C - 70 °C
Nominal width
7 mm