Push-in sleeve NPQM-D-S6-E-P10

558812

GTIN: 4052568055462

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
Push-in sleeve Ø 6 mm
Pneumatic connection 2
Push-in sleeve QS-6
Operating pressure for entire temperature range
-0.95 bar - 16 bar
Ambient temperature
-20 °C - 70 °C
Nominal width
4 mm