Connecting cable VMPAL-KMSK-V-SD25-IP67-5

560411

GTIN: 4052568207205

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection
Cable with plug
Cable length
5 m
Cable design
25 x 0.34 mm²
Cable characteristic
Suitable for energy chains
Degree of protection
IP67 - As per IEC 60529