Connecting cable VMPAL-KM-S-SD25-IP67-10
560421
GTIN: 4052568207281
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Electrical connection
Cable with plug
Cable length
10 m
Cable design
25 x 0.34 mm²
Cable characteristic
Standard
Degree of protection
IP67 - As per IEC 60529
