Connecting cable VMPAL-KM-S-SD44-IP67-2.5

560425

GTIN: 4052568207328

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection
Cable with plug
Cable length
2.5 m
Cable design
36 x 0.25 mm²
Cable characteristic
Standard
Degree of protection
IP67 - As per IEC 60529