Plastic tubing PUN-V0-10X2-BL-C

561704

GTIN: 4052568056421

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Outside diameter
10 mm
Inside diameter
6 mm
Temperature-dependent operating pressure
-0.95 bar - 16 bar
Ambient temperature
-35 °C - 60 °C