Solenoid coil VACC-S13-18-A1-1
562889
GTIN: 4052568210342
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Electrical connection
Type A - Plug - As per EN 175301-803
Coil characteristics
24 V DC: 2.1 W
Degree of protection
IP65
